Status: Featured | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPA9510
Type:
Amplifiers
Frequency Min:
0.1 GHz
Frequency Max:
1 GHz
P1dB:
35.4 dBm
Gain:
34.5 dB
Supply Voltage \ Vd Min:
3.8 V
Quiescent Current \ Id:
215 mA
Package:
QFN 3x3mm
Process:
GaAs
No Content Available

Technical Inquiry Request for QPA9510 Amplifier

Fields marked with * are required.
Product Specifications For QPA9510 Amplifier
Design Information
Contact Information


Availability
In Stock
91
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$9.31
25 - 99
$7.13
100 - 249
$5.57
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices