Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPA9501
Type:
RF Power MMIC
Frequency Min:
5.1 GHz
Frequency Max:
5.9 GHz
P1dB:
33 dBm
Gain:
32 dB
Supply Voltage \ Vd Min:
3.3 V
Supply Voltage \ Vd Max:
5 V
Quiescent Current \ Id:
520 mA
Noise Figure:
7 dB
Package:
QFN 4x4mm

Technical Inquiry Request for QPA9501 Amplifier

Fields marked with * are required.
Product Specifications For QPA9501 Amplifier
Design Information
Contact Information


Availability
In Stock
1
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$6.28
25 - 99
$5.17
100 - 249
$4.39
250 - 499
$3.83
500 - 999
$3.44
Request a Pricing Quote for greater quantities