Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPA9442
Type:
Amplifiers
Frequency Min:
0.6 GHz
Frequency Max:
5 GHz
P1dB:
30 dBm
Gain:
19 dB
IP3:
46 dBm
Supply Voltage \ Vd Min:
5 V
Quiescent Current \ Id:
235 mA
Package:
SMT

Technical Inquiry Request for QPA9442 Amplifier

Fields marked with * are required.
Product Specifications For QPA9442 Amplifier
Design Information
Contact Information


Availability
In Stock
1603
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$17.22
25 - 99
$13.53
100 - 249
$10.67
250 - 499
$8.80
500 - 999
$7.44
Request a Pricing Quote for greater quantities