Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPA9426
Type:
RF Power MMIC
Frequency Min:
2.5 GHz
Frequency Max:
2.7 GHz
P1dB:
35.5 dBm
Gain:
34 dB
Supply Voltage \ Vd Max:
4.5 V
Package:
SMT
Quiescent Current \ Id:
420 mA

Technical Inquiry Request for QPA9426 Amplifier

Fields marked with * are required.
Product Specifications For QPA9426 Amplifier
Design Information
Contact Information


Availability
In Stock
932
On Order
1500
by 11/24/2026

Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$20.90
25 - 99
$16.42
100 - 249
$12.95
250 - 499
$10.68
500 - 999
$9.03
Request a Pricing Quote for greater quantities