| 
                                                     
                                                        Part Number:
                                                     
                                                    
                                                        QPA9421
                                                     
                                                 | 
                                            
| 
                                                     
                                                        Type:
                                                     
                                                    
                                                        RF Power MMIC
                                                     
                                                 | 
                                            
| 
                                                     
                                                        Frequency Min:
                                                     
                                                    
                                                        2.11 GHz
                                                     
                                                 | 
                                            
| 
                                                     
                                                        Frequency Max:
                                                     
                                                    
                                                        2.17 GHz
                                                     
                                                 | 
                                            
| 
                                                     
                                                        P1dB:
                                                     
                                                    
                                                        35.5 dBm
                                                     
                                                 | 
                                            
| 
                                                     
                                                        Gain:
                                                     
                                                    
                                                        30 dB
                                                     
                                                 | 
                                            
| 
                                                     
                                                        Supply Voltage \ Vd Min:
                                                     
                                                    
                                                        4.5 V
                                                     
                                                 | 
                                            
| 
                                                     
                                                        Quiescent Current \ Id:
                                                     
                                                    
                                                        420 mA
                                                     
                                                 | 
                                            
| 
                                                     
                                                        Package:
                                                     
                                                    
                                                        SMT
                                                     
                                                 | 
                                            
| 
                                                     
                                                        Power Added Efficiency:
                                                     
                                                    
                                                        15 %
                                                     
                                                 | 
                                            
| Description | Units Per Format | Available | 
| Description | Units Per Format | Available |