Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPA9419
Type:
RF Power MMIC
Frequency Min:
1.93 GHz
Frequency Max:
1.99 GHz
P1dB:
36 dBm
Gain:
31 dB
Package:
SMT
Power Added Efficiency:
16 %

Technical Inquiry Request for QPA9419 Amplifier

Fields marked with * are required.
Product Specifications For QPA9419 Amplifier
Design Information
Contact Information


Availability
In Stock
0
On Order
2500
by 12/31/2025

Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$19.91
25 - 99
$15.63
100 - 249
$12.33
250 - 499
$10.17
500 - 999
$8.60
Request a Pricing Quote for greater quantities