|
Part Number:
QPA9418
|
|
Type:
RF Power MMIC
|
|
Frequency Min:
1.805 GHz
|
|
Frequency Max:
1.88 GHz
|
|
P1dB:
35.4 dBm
|
|
Gain:
30.6 dB
|
|
Supply Voltage \ Vd Min:
4.5 V
|
|
Quiescent Current \ Id:
460 mA
|
|
Package:
SMT
|
|
Power Added Efficiency:
14.6 %
|
|
Return Loss Input:
20 dB
|
|
Return Loss Output:
25 dB
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |