Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPA9226
Type:
RF Power MMIC
Frequency Min:
2.5 GHz
Frequency Max:
2.7 GHz
P1dB:
33.5 dBm
Gain:
34 dB
Quiescent Current \ Id:
205 mA
Package:
SMT
Power Added Efficiency:
14 %

Technical Inquiry Request for QPA9226 Amplifier

Fields marked with * are required.
Product Specifications For QPA9226 Amplifier
Design Information
Contact Information


Availability
In Stock
2237
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$10.05
25 - 99
$7.89
100 - 249
$6.22
250 - 499
$5.13
500 - 999
$4.34
Request a Pricing Quote for greater quantities