Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPA9219
Type:
Amplifiers
Frequency Min:
1.93 GHz
Frequency Max:
1.995 GHz
Gain:
30.8 dB
Supply Voltage \ Vd Max:
4.5 V
Quiescent Current \ Id:
225 mA
Package:
14pin 7mm x 7mm x 1mm Laminate
Power Added Efficiency:
14 %

Technical Inquiry Request for QPA9219 Amplifier

Fields marked with * are required.
Product Specifications For QPA9219 Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Replacement Part(s) Suggested

The part QPA9219 is discontinued, below is the suggested replacement part.

Part Number Manufacturer Description
QPA9419 Qorvo Amplifier, Linear, 1.93- 1.99 Ghz27 dBm, 31 dB, 6 V, 7X7 SMT Pkg