Part Number:
QPA9154
|
Type:
Amplifiers
|
Frequency Min:
2.3 GHz
|
Frequency Max:
3.8 GHz
|
P1dB:
19 dBm
|
Gain:
20 dB
|
IP3:
35 dBm
|
Supply Voltage \ Vd Min:
5 V
|
Quiescent Current \ Id:
70 mA
|
Noise Figure:
1.5 dB
|
Package:
SMT
|
Gain Flatness:
0.5 ±dB
|
Return Loss Input:
13 dB
|
Return Loss Output:
17 dB
|
Description | Units Per Format | Available |
Description | Units Per Format | Available |