Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPA9143
Type:
Amplifiers
Frequency Min:
2.3 GHz
Frequency Max:
3.8 GHz
P1dB:
19.5 dBm
Gain:
18 dB
IP3:
35 dBm
Supply Voltage \ Vd Min:
5 V
Quiescent Current \ Id:
70 mA
Noise Figure:
1.9 dB
Package:
SMT
Gain Flatness:
0.5 ±dB
Return Loss Input:
8.5 dB
Return Loss Output:
9 dB

Technical Inquiry Request for QPA9143 Amplifier

Fields marked with * are required.
Product Specifications For QPA9143 Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote