Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPA9127
Type:
Amplifiers
Frequency Min:
1 GHz
Frequency Max:
6 GHz
P1dB:
19.5 dBm
Gain:
20 dB
IP3:
35 dBm
Supply Voltage \ Vd Min:
5 V
Quiescent Current \ Id:
70 mA
Noise Figure:
1.4 dB
Package:
DFN 2x2mm
Return Loss Input:
10 dB
Return Loss Output:
10 dB
No Content Available

Technical Inquiry Request for QPA9127 Amplifier

Fields marked with * are required.
Product Specifications For QPA9127 Amplifier
Design Information
Contact Information


Availability
In Stock
296
On Order
2500
by 4/2/2026

2500
by 5/29/2026

Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$7.91
25 - 99
$6.21
100 - 249
$4.90
250 - 499
$4.04
500 - 999
$3.42
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices