Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPA9124
Type:
Amplifiers
Frequency Min:
3 GHz
Frequency Max:
5 GHz
P1dB:
18 dBm
Gain:
20.5 dB
IP3:
34.5 dBm
Supply Voltage \ Vd Min:
5 V
Quiescent Current \ Id:
70 mA
Package:
SMT
Gain Flatness:
0.5 ±dB
Return Loss Input:
14 dB
Return Loss Output:
25 dB

Technical Inquiry Request for QPA9124 Amplifier

Fields marked with * are required.
Product Specifications For QPA9124 Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote