Status: Standard | Datasheet: Request Data Sheet   | RoHS Compliance: Rohs Compliant
Part Number:
QPA9122M
Min Frequency:
2.3 GHz
Max Frequency:
5 GHz
Gain Typ:
37 dB

Technical Inquiry Request for QPA9122M Amplifier

Fields marked with * are required.
Product Specifications For QPA9122M Amplifier
Design Information
Contact Information


Availability
In Stock
802
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$12.87
25 - 99
$10.10
100 - 249
$7.97
250 - 499
$6.57
500 - 999
$5.56
Request a Pricing Quote for greater quantities