|
Part Number:
QPA9121
|
|
Type:
Amplifiers
|
|
Frequency Min:
2.3 GHz
|
|
Frequency Max:
5 GHz
|
|
P1dB:
25 dBm
|
|
Gain:
28 dB
|
|
IP3:
32 dBm
|
|
Supply Voltage \ Vd Min:
5 V
|
|
Quiescent Current \ Id:
95 mA
|
|
Noise Figure:
5 dB
|
|
Package:
SMT
|
|
Return Loss Input:
10 dB
|
|
Return Loss Output:
10 dB
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |