Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPA9120
Type:
Amplifiers
Frequency Min:
1.8 GHz
Frequency Max:
5 GHz
P1dB:
22 dBm
Gain:
29 dB
IP3:
35 dBm
Supply Voltage \ Vd Max:
5 V
Quiescent Current \ Id:
96 mA
Noise Figure:
1.5 dB
Package:
QFN 3x3mm
Return Loss Input:
10 dB
Return Loss Output:
12 dB
No Content Available

Technical Inquiry Request for QPA9120 Amplifier

Fields marked with * are required.
Product Specifications For QPA9120 Amplifier
Design Information
Contact Information


Availability
In Stock
597
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$7.32
25 - 99
$5.75
100 - 249
$4.54
250 - 499
$3.74
500 - 999
$3.16
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices