Part number QPA9119 Product Type Amplifier from Manufacturer Qorvo

Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPA9119
Type:
Amplifiers
Frequency Min:
0.4 GHz
Frequency Max:
4.2 GHz
P1dB:
27.2 dBm
Gain:
17 dB
IP3:
44 dBm
Supply Voltage \ Vd Max:
5 V
Quiescent Current \ Id:
130 mA
Noise Figure:
4 dB
Package:
QFN
No Content Available

Technical Inquiry Request for QPA9119 Amplifier

Fields marked with * are required.
Product Specifications For QPA9119 Amplifier
Design Information
Contact Information


Availability
In Stock
2555
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$9.90
25 - 99
$7.77
100 - 249
$6.13
250 - 499
$5.06
500 - 999
$4.28
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices