Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPA8840
Frequency Min:
50 MHz
Frequency Max:
1800 MHz
Gain:
22 dB
Supply Voltage\Vd:
12 V
Id:
425 mA
Noise Figure:
4.2 dB
Return Loss Input:
20 dB
Return Loss Output:
20 dB
P1dB:
30 dBm
IP3:
41 dBm
IP2:
84 dBm

Technical Inquiry Request for QPA8840 CATV Amplifier

Fields marked with * are required.
Product Specifications For QPA8840 CATV Amplifier
Design Information
Contact Information


Availability
In Stock
40
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$22.06
25 - 99
$18.84
Request a Pricing Quote for greater quantities