|
Part Number:
QPA6489A
|
|
Frequency Min:
0 GHz
|
|
Frequency Max:
3.5 GHz
|
|
P1dB:
19.4 dBm
|
|
Gain:
19.2 dB
|
|
IP3:
31.9 dBm
|
|
Supply Voltage \ Vd Min:
4.7 V
|
|
Supply Voltage \ Vd Max:
5.5 V
|
|
Quiescent Current \ Id:
75 mA
|
|
Noise Figure:
3.4 dB
|
|
Package:
SOT-89
|
|
Process:
SiGe
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |