Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPA5389A
Type:
Amplifiers
Frequency Min:
0 GHz
Frequency Max:
4.5 GHz
P1dB:
16.3 dBm
Gain:
15.9 dB
IP3:
30 dBm
Supply Voltage \ Vd Min:
2.75 V
Supply Voltage \ Vd Max:
4.75 V
Quiescent Current \ Id:
60 mA
Noise Figure:
3.7 dB
Package:
SOT-89
Process:
SiGe
No Content Available

Technical Inquiry Request for QPA5389A Amplifier

Fields marked with * are required.
Product Specifications For QPA5389A Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices
Replacement Part(s) Suggested

The part QPA5389A is discontinued, below is the suggested replacement part.

Part Number Manufacturer Description
QPA9126 Qorvo Amplifier, Gain Block, 1.0 to 6.0 GHz, 16 dB, 20 dBm, DFN, 2 x 2 mm