Status: No new designs | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPA5368
Frequency Min:
10 MHz
Frequency Max:
300 MHz
Gain:
36.5 dB
Supply Voltage\Vd:
12 V
Id:
195 mA
Noise Figure:
4 dB
CTB:
-72 dB
Xmod:
-63 dB
CSO:
-75 dB
Package:
MCM
Gain Flatness:
1 ±dB
Return Loss Input:
19 dB
Return Loss Output:
19 dB
IP3:
44 dBm
IP2:
70 dBm
No Content Available

Technical Inquiry Request for QPA5368 CATV Amplifier

Fields marked with * are required.
Product Specifications For QPA5368 CATV Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$52.52
25 - 99
$44.86
100 - 249
$38.88
250 - 499
$36.45
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices