Status: No new designs | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPA5219
Type:
Amplifiers
Frequency Min:
2.4 GHz
Frequency Max:
2.5 GHz
P1dB:
32 dBm
Gain:
32 dB
Quiescent Current \ Id:
365 mA
Package:
MCM 4 x 4mm
Gain Flatness:
0.35 ±dB

Technical Inquiry Request for QPA5219 Amplifier

Fields marked with * are required.
Product Specifications For QPA5219 Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote