Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPA4586A
Frequency Min:
0 GHz
Frequency Max:
4 GHz
P1dB:
16.3 dBm
Gain:
19.9 dB
IP3:
30.1 dBm
Noise Figure:
2.7 dB
Package:
SOT-86
Process:
SiGe
No Content Available

Technical Inquiry Request for QPA4586A Amplifier

Fields marked with * are required.
Product Specifications For QPA4586A Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices
Replacement Part(s) Suggested

The part QPA4586A is discontinued, below is the suggested replacement part.

Part Number Manufacturer Description
QPA4563A Qorvo Amplifier, Gain Block, DC to 3.5 Ghz, 20.4 dB, 29.4 dBm, SOT-363
QPA4563C Qorvo Amplifier, Gain Block, 0.05 - 4 GHz, 15.2 dBm, 21.1 dB, SOT-363