Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPA4563C
Type:
Amplifiers
Frequency Min:
0.05 GHz
Frequency Max:
4 GHz
P1dB:
15.2 dBm
Gain:
21.1 dB
IP3:
27.8 dBm
Supply Voltage \ Vd Max:
3 V
Quiescent Current \ Id:
48 mA
Noise Figure:
2.5 dB
Package:
SOT-363
Process:
SiGe
No Content Available

Technical Inquiry Request for QPA4563C Amplifier

Fields marked with * are required.
Product Specifications For QPA4563C Amplifier
Design Information
Contact Information


Availability
In Stock
0
On Order
825
by 8/5/2026

3000
by 10/15/2026

Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$3.24
25 - 99
$2.54
100 - 249
$2.01
250 - 499
$1.65
500 - 999
$1.40
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices