Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPA4563A
Type:
Amplifiers
Frequency Min:
0 GHz
Frequency Max:
3.5 GHz
P1dB:
16.2 dBm
Gain:
20.4 dB
IP3:
29.4 dBm
Supply Voltage \ Vd Max:
3.5 V
Quiescent Current \ Id:
45 mA
Noise Figure:
2.5 dB
Package:
SOT-363
Return Loss Input:
17.1 dB
Return Loss Output:
14.9 dB
No Content Available

Technical Inquiry Request for QPA4563A Amplifier

Fields marked with * are required.
Product Specifications For QPA4563A Amplifier
Design Information
Contact Information


Availability
In Stock
3066
On Order
3000
by 12/15/2026

Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$2.98
25 - 99
$2.34
100 - 249
$1.84
250 - 499
$1.52
500 - 999
$1.29
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices