Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPA4536
Type:
MMIC Amplifiers
Frequency Min:
24.2 GHz
Frequency Max:
26.5 GHz
P1dB:
31.5 dBm
Psat:
33 dBm
Gain:
18 dB
Package:
QFN 5x5mm
Process:
pHEMT
No Content Available

Technical Inquiry Request for QPA4536 Amplifier

Fields marked with * are required.
Product Specifications For QPA4536 Amplifier
Design Information
Contact Information


Availability
In Stock
0
On Order
184
by 4/2/2026

Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices