Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPA4501
Type:
RF Power Module / Pallet
Frequency Min:
4.4 GHz
Frequency Max:
5 GHz
Gain:
32 dB
Supply Voltage \ Vd Max:
28 V
Quiescent Current \ Id:
50 mA
No Content Available

Technical Inquiry Request for QPA4501 Amplifier

Fields marked with * are required.
Product Specifications For QPA4501 Amplifier
Design Information
Contact Information


Availability
In Stock
1081
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices