Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPA4446D
Export Status:
Type:
MMIC Amplifiers
Frequency Min:
37.5 GHz
Frequency Max:
42.5 GHz
Psat:
36 dBm
Gain:
18 dB
Supply Voltage \ Vd Min:
24 V
Quiescent Current \ Id:
70 mA
Package:
DIE
Process:
GaN
No Content Available

Technical Inquiry Request for QPA4446D Amplifier

Fields marked with * are required.
Product Specifications For QPA4446D Amplifier
Design Information
Contact Information


Availability
In Stock
14
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$180.00
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices