|
Part Number:
QPA4363C
|
|
Type:
Amplifiers
|
|
Frequency Min:
0.05 GHz
|
|
Frequency Max:
4 GHz
|
|
P1dB:
13.7 dBm
|
|
Gain:
13.6 dB
|
|
Noise Figure:
4.3 dB
|
|
Supply Voltage \ Vd Max:
3 V
|
|
IP3:
26.4 dBm
|
|
Quiescent Current \ Id:
55 mA
|
|
Process:
SiGe
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |