Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPA4363A
Type:
Amplifiers
Frequency Min:
0 GHz
Frequency Max:
4 GHz
P1dB:
14.8 dBm
Gain:
16.7 dB
IP3:
31.5 dBm
Supply Voltage \ Vd Min:
2.9 V
Supply Voltage \ Vd Max:
3.5 V
Quiescent Current \ Id:
45 mA
Noise Figure:
2.7 dB
Package:
SOT-363
Return Loss Input:
17 dB
Return Loss Output:
21.7 dB
Process:
SiGe
No Content Available

Technical Inquiry Request for QPA4363A Amplifier

Fields marked with * are required.
Product Specifications For QPA4363A Amplifier
Design Information
Contact Information


Availability
In Stock
908
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices
Replacement Part(s) Suggested

The part QPA4363A is discontinued, below is the suggested replacement part.

Part Number Manufacturer Description
QPA4563A Qorvo Amplifier, Gain Block, DC to 3.5 Ghz, 20.4 dB, 29.4 dBm, SOT-363