Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPA4263C
Type:
Amplifiers
Frequency Min:
0.05 GHz
Frequency Max:
4 GHz
P1dB:
14.2 dBm
Gain:
14 dB
IP3:
27.7 dBm
Supply Voltage \ Vd Max:
3 V
Quiescent Current \ Id:
110 mA
Noise Figure:
3.8 dB
Package:
SOT-363
Process:
SiGe
No Content Available

Technical Inquiry Request for QPA4263C Amplifier

Fields marked with * are required.
Product Specifications For QPA4263C Amplifier
Design Information
Contact Information


Availability
In Stock
7116
On Order
3000
by 11/24/2026

Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$4.71
25 - 99
$3.70
100 - 249
$2.92
250 - 499
$2.41
500 - 999
$2.04
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices