Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPA4263A
Type:
Amplifiers
Frequency Min:
0 GHz
Frequency Max:
3.5 GHz
P1dB:
14.5 dBm
Gain:
13.5 dB
IP3:
31.8 dBm
Supply Voltage \ Vd Min:
2.9 V
Supply Voltage \ Vd Max:
3.5 V
Quiescent Current \ Id:
45 mA
Noise Figure:
3.5 dB
Package:
SOT-363
Return Loss Input:
19 dB
Return Loss Output:
25.7 dB
Process:
SiGe
No Content Available

Technical Inquiry Request for QPA4263A Amplifier

Fields marked with * are required.
Product Specifications For QPA4263A Amplifier
Design Information
Contact Information


Availability
In Stock
8939
On Order
3000
by 5/6/2026

Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$3.57
25 - 99
$2.80
100 - 249
$2.21
250 - 499
$1.82
500 - 999
$1.54
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices