Status: Standard | Datasheet: Request Data Sheet   | RoHS Compliance: Rohs Compliant
Part Number:
QPA4246D
Export Status:
Type:
RF Power MMIC
Frequency Min:
37 GHz
Frequency Max:
42.5 GHz
Psat:
40 dBm
Gain:
16 dB
Supply Voltage \ Vd Min:
24 V
Quiescent Current \ Id:
270 mA
Package:
DIE
Process:
GaN
No Content Available

Technical Inquiry Request for QPA4246D Amplifier

Fields marked with * are required.
Product Specifications For QPA4246D Amplifier
Design Information
Contact Information


Availability
In Stock
54
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$450.00
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices