Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPA4003
Export Status:
Type:
Amplifiers
Frequency Min:
26.5 GHz
Frequency Max:
29.5 GHz
Psat:
37 dBm
Gain:
29 dB
Supply Voltage \ Vd Min:
20 V
Quiescent Current \ Id:
580 mA
Package:
5 x 5 mm
Power Added Efficiency:
22 %
Process:
GaN
No Content Available

Technical Inquiry Request for QPA4003 Amplifier

Fields marked with * are required.
Product Specifications For QPA4003 Amplifier
Design Information
Contact Information


Availability
In Stock
50
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices