Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPA3810
Frequency Min:
3.4 GHz
Frequency Max:
3.8 GHz
P1dB:
39 dBm
Psat:
48 dBm
Gain:
33 dB
Supply Voltage \ Vd Min:
48 V
Package:
SMT
No Content Available

Technical Inquiry Request for QPA3810 Amplifier

Fields marked with * are required.
Product Specifications For QPA3810 Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$78.75
25 - 99
$61.85
100 - 249
$48.79
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices