Status: Discontinued | Datasheet: Request Data Sheet   | RoHS Compliance: Rohs Compliant
Part Number:
QPA3506
Frequency Min:
3.4 GHz
Frequency Max:
3.6 GHz
Gain:
30 dB
No Content Available

Technical Inquiry Request for QPA3506 Amplifier

Fields marked with * are required.
Product Specifications For QPA3506 Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices