Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPA3390
Frequency Min:
0.045 GHz
Frequency Max:
1.794 GHz
Gain:
23 dB
Supply Voltage \ Vd Min:
24 V
Quiescent Current \ Id:
480 mA
Noise Figure:
4 dB
Package:
MCM 9 x 8
Gain Flatness:
1 ±dB
Return Loss Input:
20 dB
Return Loss Output:
20 dB
Process:
GaN
No Content Available

Technical Inquiry Request for QPA3390 Amplifier

Fields marked with * are required.
Product Specifications For QPA3390 Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$73.81
25 - 99
$63.04
100 - 249
$54.63
250 - 499
$51.22
500 - 999
$45.97
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices