Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPA3359
Frequency Min:
45 MHz
Frequency Max:
1218 MHz
Gain:
28 dB
Supply Voltage\Vd:
24 V
Id:
260 mA
Noise Figure:
4.5 dB
CTB:
72 dB
Xmod:
66 dB
CSO:
75 dB
Package:
SOT-115J
Gain Flatness:
0.5 ±dB
Return Loss Input:
18 dB
Return Loss Output:
18 dB
No Content Available

Technical Inquiry Request for QPA3359 CATV Amplifier

Fields marked with * are required.
Product Specifications For QPA3359 CATV Amplifier
Design Information
Contact Information


Availability
In Stock
2
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$62.67
25 - 99
$53.52
100 - 249
$46.39
250 - 499
$43.49
500 - 999
$39.03
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices