Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPA3340
Frequency Min:
40 MHz
Frequency Max:
1000 MHz
Gain:
24 dB
Supply Voltage\Vd:
24 V
Id:
475 mA
Noise Figure:
4 dB
CTB:
-73 dB
Xmod:
-65 dB
CSO:
-76 dB
Package:
SOT-115J
Gain Flatness:
0.8 ±dB
Return Loss Input:
19 dB
Return Loss Output:
19 dB
No Content Available

Technical Inquiry Request for QPA3340 CATV Amplifier

Fields marked with * are required.
Product Specifications For QPA3340 CATV Amplifier
Design Information
Contact Information


Availability
In Stock
3
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$92.70
25 - 99
$79.18
100 - 249
$68.62
250 - 499
$59.38
500 - 999
$51.13
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices