Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPA3333
Frequency Min:
45 MHz
Frequency Max:
1218 MHz
Gain:
26 dB
Supply Voltage\Vd:
24 V
Id:
450 mA
Noise Figure:
4.6 dB
CTB:
-80 dB
Xmod:
-75 dB
CSO:
-74 dB
Package:
MCM
Gain Flatness:
0.6 ±dB
Return Loss Input:
20 dB
Return Loss Output:
20 dB
No Content Available

Technical Inquiry Request for QPA3333 CATV Amplifier

Fields marked with * are required.
Product Specifications For QPA3333 CATV Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices