Status: Standard | Datasheet: Request Data Sheet   | RoHS Compliance: Rohs Compliant
Part Number:
QPA3316
Frequency Min:
45 MHz
Frequency Max:
1794 MHz
Gain:
23 dB
Supply Voltage\Vd:
34 V
Id:
530 mA
Package:
SOT-115J
No Content Available

Technical Inquiry Request for QPA3316 CATV Amplifier

Fields marked with * are required.
Product Specifications For QPA3316 CATV Amplifier
Design Information
Contact Information


Availability
In Stock
49
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$130.16
25 - 99
$111.17
100 - 249
$96.35
250 - 499
$83.38
500 - 999
$71.80
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices