Status: Standard | Datasheet: Request Data Sheet   | RoHS Compliance: Rohs Compliant
Part Number:
QPA3314
Frequency Min:
50 MHz
Frequency Max:
1795 MHz
Gain:
23 dB
Supply Voltage\Vd:
24 V
Id:
520 mA
Package:
SOT-115J
No Content Available

Technical Inquiry Request for QPA3314 CATV Amplifier

Fields marked with * are required.
Product Specifications For QPA3314 CATV Amplifier
Design Information
Contact Information


Availability
In Stock
0
On Order
40
by 2/17/2026

Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 99
$135.00
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices