Status: Standard | Datasheet: Request Data Sheet   | RoHS Compliance: Rohs Compliant
Part Number:
QPA3270
Export Status:
Type:
Hybrid Amplifiers
Frequency Min:
0.045 GHz
Frequency Max:
1.218 GHz
P1dB:
42.5 dBm
Gain:
25 dB
Supply Voltage \ Vd Min:
34 V
Quiescent Current \ Id:
530 mA
Package:
SOT-115J
Process:
GaAs, GaN
No Content Available

Technical Inquiry Request for QPA3270 Amplifier

Fields marked with * are required.
Product Specifications For QPA3270 Amplifier
Design Information
Contact Information


Availability
In Stock
48
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$126.45
25 - 99
$108.00
100 - 249
$93.60
250 - 499
$81.00
500 - 999
$69.75
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices