Status: Discontinued | Datasheet: Request Data Sheet   | RoHS Compliance: Rohs Compliant
Part Number:
QPA3260
Export Status:
Frequency Min:
45 MHz
Frequency Max:
1218 MHz
Gain:
23 dB
Supply Voltage\Vd:
34 V
Id:
520 mA
Package:
SOT-115J
No Content Available

Technical Inquiry Request for QPA3260 CATV Amplifier

Fields marked with * are required.
Product Specifications For QPA3260 CATV Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices
Replacement Part(s) Suggested

The part QPA3260 is discontinued, below is the suggested replacement part.

Part Number Manufacturer Description
QPA3270 Qorvo RF Power Amplifier,Power Doubler Hybrid, GaAs, GaN, .045 to 1.218 GHz, 25 dB, 42.5 dBm, SOT-115J