Part number QPA3240 Product Type CATV Amplifier from Manufacturer Qorvo

Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Qorvo's QPA3240 is a Hybrid Power Doubler amplifier module. The part employs GaAs pHEMT die and GaN HEMT die, has extremely high output capability, and is operated from 45MHz to 1218MHz. It provides excellent linearity and superior return loss performance with low noise and optimal reliability. DC current of the device can be externally adjusted for optimum distortion performance versus power consumption over a wide range of output level.
Part Number:
QPA3240
Frequency Min:
45 MHz
Frequency Max:
1218 MHz
Gain:
24.8 dB
Supply Voltage\Vd:
24 V
Id:
470 mA
Noise Figure:
3 dB
CTB:
-80 dB
Xmod:
-77 dB
CSO:
-80 dB
Package:
SOT-115J
Return Loss Input:
20 dB
Return Loss Output:
20 dB
No Content Available

Technical Inquiry Request for QPA3240 CATV Amplifier

Fields marked with * are required.
Product Specifications For QPA3240 CATV Amplifier
Design Information
Contact Information


Availability
In Stock
7
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$97.23
25 - 99
$83.04
100 - 249
$71.97
250 - 499
$62.28
500 - 999
$53.63
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices