Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPA3069
Type:
Amplifiers
Frequency Min:
2.7 GHz
Frequency Max:
3.5 GHz
Psat:
50 dBm
Gain:
25 dB
Supply Voltage \ Vd Min:
30 V
Quiescent Current \ Id:
300 mA
Power Added Efficiency:
53 %
Return Loss Input:
13 dB
Return Loss Output:
7 dB
Process:
GaN
No Content Available

Technical Inquiry Request for QPA3069 Amplifier

Fields marked with * are required.
Product Specifications For QPA3069 Amplifier
Design Information
Contact Information


Availability
In Stock
0
On Order
10
by 4/30/2026

Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$805.46
25 - 99
$638.60
100 - 249
$506.76
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices