|
Part Number:
QPA3055D
|
|
Export Status:
|
|
Type:
RF Power MMIC
|
|
Frequency Min:
2.9 GHz
|
|
Frequency Max:
3.6 GHz
|
|
P1dB:
49.5 dBm
|
|
Psat:
50 dBm
|
|
Gain:
25 dB
|
|
Supply Voltage \ Vd Min:
28 V
|
|
Quiescent Current \ Id:
300 mA
|
|
Package:
DIE
|
|
Power Added Efficiency:
59 %
|
|
Return Loss Input:
13 dB
|
|
Return Loss Output:
7 dB
|
|
Process:
GaN
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |