Status: Featured | Datasheet: Request Data Sheet   | RoHS Compliance: Rohs Compliant
Part Number:
QPA2966D
Export Status:
Type:
RF Power Die
Frequency Min:
2 GHz
Frequency Max:
20 GHz
Psat:
44 dBm
Package:
DIE
Process:
GaN
No Content Available

Technical Inquiry Request for QPA2966D Amplifier

Fields marked with * are required.
Product Specifications For QPA2966D Amplifier
Design Information
Contact Information


Availability
In Stock
52
On Order
20
by 1/20/2026

Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$1083.56
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices