|
Part Number:
QPA2962
|
|
Export Status:
|
|
Type:
RF Power MMIC
|
|
Frequency Min:
2 GHz
|
|
Frequency Max:
20 GHz
|
|
P1dB:
40 dBm
|
|
Gain:
19 dB
|
|
Supply Voltage \ Vd Min:
22 V
|
|
Quiescent Current \ Id:
1680 mA
|
|
Package:
QFN 5x5mm
|
|
Power Added Efficiency:
22 %
|
|
Return Loss Input:
10 dB
|
|
Return Loss Output:
7 dB
|
|
Process:
GaN
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |