|
Part Number:
QPA2935
|
|
Type:
MMIC Amplifiers
|
|
Frequency Min:
2.7 GHz
|
|
Frequency Max:
3.5 GHz
|
|
Psat:
33 dBm
|
|
Gain:
18 dB
|
|
Supply Voltage \ Vd Min:
25 V
|
|
Quiescent Current \ Id:
29 mA
|
|
Package:
Plastic Overmold
|
|
Power Added Efficiency:
52 %
|
|
Return Loss Input:
15 dB
|
|
Return Loss Output:
7 dB
|
|
Process:
GaN
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |